PROGRESS LIGHTING
Image of P300313-012-30 Pearl LED Collection Four-Light Satin Brass and Opal Glass Modern Style Bath Vanity Wall Light
Image of P300313-012-30 Pearl LED Collection Four-Light Satin Brass and Opal Glass Modern Style Bath Vanity Wall Light
Image of P300313-012-30 Pearl LED Collection Four-Light Satin Brass and Opal Glass Modern Style Bath Vanity Wall Light
Image of P300313-012-30 Pearl LED Collection Four-Light Satin Brass and Opal Glass Modern Style Bath Vanity Wall Light
+1
Image of P300313-012-30 Pearl LED Collection Four-Light Satin Brass and Opal Glass Modern Style Bath Vanity Wall Light

Pearl LED Collection Four-Light Satin Brass and Opal Glass Modern Style Bath Vanity Wall Light

$323.73 USD
OR

Brand: Progress Lighting

Catalog ID: P300313-012-30

Collection name: Pearl LED

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300313-012-30

Color

Brass

Color Generic

Brass

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Luxe
  • Contemporary
  • Modern

Light Distribution

Ambient

LM-79 Lumens

1692 lm

LM-79 Lumens per Watt

71 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

Type

Standard

UPC

785247247714

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

23.875 in x 5.5 in x 5 in

Height

5 in

Height to Center

2.5 in

Length

23.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.33 lb

Width

5.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Current Rating

0.2 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

24 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

56

Resources

Instruction Sheet Number

93133390

Resources and downloads