PROGRESS LIGHTING
Black one-light LED pendant with a polycarbonate shade.
Black one-light LED pendant with a polycarbonate shade.
play
Planck
Image of P500276-031-30 Planck LED Collection Matte Black White Shade Modern Pendant Light
+2
Image of P500276-031-30 Planck LED Collection Matte Black White Shade Modern Pendant Light

Planck LED Collection Matte Black White Shade Modern Pendant Light

$519.09 USD
OR

Brand: Progress Lighting

Catalog ID: P500276-031-30

Collection name: Planck LED

Provide a dramatic architectural lighting design to any space with this LED pendant. A smooth metal beam with a black finish suspends from the ceiling to add clean visual interest to minimalist residential or commercial settings. The frame holds a polycarbonate shade in place to complete the design.

  • The frame holds a polycarbonate shade in place to complete the design.
  • A smooth metal beam with a black finish suspends from the ceiling to add clean visual interest to minimalist residential or commercial settings.
  • Provide a dramatic architectural lighting design to any space.
  • Ideal for any hallway, foyer, kitchen, or dining room.
  • Perfect for transitional, modern, or contemporary settings.
  • Measures 47-1/4-inch width by 1-3/8-inch height.
  • Uses one integrated LED that is included (39w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500276-031-30

Category General

Pendants

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum and steel

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LED

Yes

Lifestyle

Modern

Light Distribution

Ambient

Light Source

LED

LM-79 Lumens

2900 lm

LM-79 Lumens per Watt

74 Lum/Watt

Mount location

Ceiling Cord

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Pendant

UPC

785247238040

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

47.25 in x 1.75 in x 1.375 in

Height

1.375 in

Length

47.25 in

Length - Installed

113 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Wire

Weight

7 lb

Width

1.75 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

39 W

Lumens Per Watt

74 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

108 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

70

Resources

Instruction Sheet Number

93112873

Media

Videos

play
Planck