PROGRESS LIGHTING
Image of P710103-031-30 Quadrant LED Collection Two-Light Matte Black Modern Style Wall Light
Image of P710103-031-30 Quadrant LED Collection Two-Light Matte Black Modern Style Wall Light
Image of P710103-031-30 Quadrant LED Collection Two-Light Matte Black Modern Style Wall Light
Image of P710103-031-30 Quadrant LED Collection Two-Light Matte Black Modern Style Wall Light
+4
Image of P710103-031-30 Quadrant LED Collection Two-Light Matte Black Modern Style Wall Light

Quadrant LED Collection Two-Light Matte Black Modern Style Wall Light

$223.63 USD
OR

Brand: Progress Lighting

Catalog ID: P710103-031-30

Collection name: Quadrant LED

Define space with a minimalist approach with the Quadrant LED Collection 2-Light Matte Black Frosted Glass Modern Wall Light. Metal struts coated in a classic matte black finish are arranged in a modern geometric design giving the layered frame an impression of substance in space. Integrated LED lights tip the end of the metal struts and glow from within the crisp frosted glass shades that create airy illumination.

  • Quadrant LED Collection 2-Light Matte Black Frosted Glass Modern Wall Light
  • Application: Define space with a minimalist approach with the Quadrant LED Collection 2-Light Matte Black Frosted Glass Modern Wall Light ideal for any entryway, hallway, foyer, bedroom, sitting room, living room, or bathroom.
  • Styles: Perfect for modern and contemporary style settings.
  • Finish: Metal struts coated in a classic matte black finish are arranged in a modern geometric design giving the layered frame an impression of substance in space.
  • Materials: Constructed from steel to ensure a long product lifespan
  • can be installed as a wall or ceiling mount.
  • Glass/Shades: Integrated LED lights tip the end of the metal struts and glow from within the crisp frosted glass shades that create airy illumination.
  • Bulbs: For ideal illumination, 2 integrated LEDs are included (13w)
  • 3000K
  • 90CRI
  • 686 delivered lumens
  • dimmable.
  • Dimensions: Measures 8-inch width by 24-inch height by 3-5/16-inch depth
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710103-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

ELV

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Contemporary
  • Modern Mountain

Light Distribution

Ambient

LM-79 Lumens

686 lm

LM-79 Lumens per Watt

53 Lum/Watt

Mount location

Ceiling or Flush Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall or ceiling mount

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Bedroom
  • Home Theater

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247247745

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

8.0625 in x 3.3 in x 24 in

Height

24 in

Length

8.0625 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.3 lb

Width

3.3 in

Width Diameter Descriptor

Depth

Electrical Ratings

Current Rating

0.11 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

13 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources

Instruction Sheet Number

93130285