text.skipToContent text.skipToNavigation
Discontinued

Tempt Collection 52" Five Blade Ceiling Fan

By Progress Lighting 

Collection Name:  Tempt

Catalog ID: P2578-1530K

By Progress Lighting
$375.00 USD $450.56
Collection Name:  Tempt
Catalog ID:  P2578-1530K
This five-blade 52 inch Tempt ceiling fan features a clear double cut prismatic glass shade and reversible blades in medium cherry and black. A remote with batteries is included. Tempt features a dual mount system to offer greater flexibility when installing. The 17W dimmable, 3000K LED module provides energy- and cost-savings benefits to the homeowner.
  • 52" Tempt indoor ceiling fan features five blades and an LED light source, offering both form and function with energy- and cost-savings benefits
  • The light kit contains a clear double cut prismatic glass shade and contains a 17W dimmable 3000K LED module with 90CRI and 1400 lumens (source)
  • Features reversible Medium Cherry/Black blades and a Polished Chrome finish
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • The five-blade Tempt fan features a dual mount system to offer greater flexibility when installing. The fan can be installed on a flat or sloped ceiling
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ideal for Transitional interiors
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL dry location listed for indoor use
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4314 cfm, Energy consumption- 62 watts (excluding lights), Airflow efficiency- 78 cfm/watt
  • Limited Lifetime Warranty.

Product Variations

PROG_P2578_1530Kblack_PRODIMAGE
P2578-1530K
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Battery Capacity 0.2 Ah
Battery Type 9V type pp3 Alkaline
Can be mounted up or down No
Category General Fans
Color Chrome
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Blade Pitch 12 °
Fan - Blade finish
  • Medium Cherry
  • Black
Fan - Dual mount No
Fan - Fob finsh n/a
Fan blades finish descriptor Reversible
Fan motor speed 3 Speed, Remote Control Reverse
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Ceiling Fan
Glass Clear Double Cut Prismatic
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 40 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included 3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main Module
Starting Temperature - Minimum -10 °C
Style Transitional
Sub Brand Progress LED
Switch Type Push button
Type Standard
UPC 785247222179
Warranty Length Limited Lifetime warranty

Dimensions

Dimensions 52 in x 52 in x 14.75 in
Fan - Recommended room size 400
Height 14.75 in
Length 52 in
Note Weight of fixture exceeds NEC limits No
Weight 20.94 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 17 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 78
EPACTenergy consumption watts 62
Energy Efficient Yes
Industry Standard(s) Title 20
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1
Pallet Quantity 16

Resource Links

Instruction Sheet Number 93089911

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Ceiling Fan Installation

HOW TO SELECT THE PERFECT FAN IN 5 STEPS