- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Trevina Collection LED 52" 3-Blade Fan
Item Added to Your Cart!
Trevina Collection LED 52" 3-Blade Fan
Trevina Collection LED 52" 3-Blade Fan
By Progress Lighting
$351.89 USD
The 52 inch Trevina II features three silver blades in Brushed Nickel finish. Coolly modern, the Trevina II ceiling fan offers both form and function with an energy efficient 17W LED source with a 3000K-color temperature. Features a wall control switch.
- 52" Trevina ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
- Trevina fan features three silver fan blades and Brushed Nickel finish
- The light kit contains a etched opal glass shade and is comprised of a 17W dimmable 3000K LED module, offering 1500 lumens (source), 90+ CRI
- Includes a wall control switch
- Three speed control, manual reverse control
- Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
- Trevina ceiling fan adds form and function - by providing increased air circulation in rooms
- Features Modern design styling
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- Includes easy to assemble canopy system that can be installed on vaulted ceilings up to 30º slope
- UL dry location listed
- Ceiling mounting on downrod
- A 3/4" x 4-1/2" downrod is included. Longer accessory downrods can be ordered separately
- Can be used to comply with California Title 20.
- Can be used to comply with 2016 Title 24 JA8
- High Speed Energy Information: Airflow- 4742 cfm, Energy consumption- 64 watts (excluding lights), Airflow efficiency- 79 cfm/watt
- Limited lifetime warranty
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Fans |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90+ CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 12 ° |
Fan - Blade finish | Silver |
Fan - Dual mount | Yes |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Ceiling Fan |
Glass | Etched Opal |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | Wall Control |
Room Type |
|
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
Switch Type | Slide |
Type | Standard |
UPC | 785247215133 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 52 in x 52 in x 15.75 in |
Fan - Recommended room size | 400 |
Height | 15.75 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 20.7 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 17 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 79 |
EPACTenergy consumption watts | 64 |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 30 |
Resource Links
Instruction Sheet Number | 93083764 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.