- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Vast Collection 72" 18W LED Eight Blade Fan
Item Added to Your Cart!
Vast Collection 72" 18W LED Eight Blade Fan
Vast Collection 72" 18W LED Eight Blade Fan
By Progress Lighting
$759.66 USD
Beautiful and expansive in design, the 72 inch Vast ceiling fan is ideal for use in large areas and outdoor covered areas for maximum cooling. A white opal shade complements an Antique Bronze finish and Antique bronze blades. Featuring an energy efficient DC motor with 18W light source, Vast is dimmable and offers a 3000K-color temperature. Damp location listed for covered outdoor areas, a full function remote control with batteries is included.
- Eight-blade 72" Vast ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits.
- Vast ceiling fan features Antique Bronze blades with an Antique Bronze finish.
- Beautiful and expansive in design, the 72" Vast ceiling fan is ideal for use in large areas, such as great rooms, family rooms for maximum cooling.
- The light kit contains a white opal glass shade and is comprised of a 18W dimmable 3000K LED module, offering 1400 lumens (source), 90+ CRI.
- Six speed full function remote control with batteries is included - and controls full range dimming and fan speed capabilities.
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet.
- UL damp location listed.
- A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately.
- Mounting hardware is included.
- Can be used to comply with California Title 20.
- Can be used to comply with 2016 Title 24 JA8.
- High Speed Energy Information: Airflow- 7982 cfm, Energy consumption- 28 watts (excluding lights), Airflow efficiency- 285 cfm/watt.
- Limited Lifetime Warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Category General | Fans |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90+ CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 14 ° |
Fan - Blade finish | Antique Bronze |
Fan - Dual mount | No |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 6 Speed, Remote Control Reverse |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | Frosted |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED module |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Distribution | Down |
Mount location | Ceiling |
Mounting for outlet box included | bracket |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 104 |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 6 Speed Remote Control |
Room Type |
|
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -10 °C |
Style |
|
Sub Brand | Progress LED |
Switch Type | Push button |
Type | Propeller |
UPC | 785247214860 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 72 in x 72 in x 16.75 in |
Fan - Recommended room size | 401 |
Height | 16.75 in |
Length | 72 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 23.5 lb |
Width | 72 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 18 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 285 |
EPACTenergy consumption watts | 28 |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 16 |
Resource Links
Instruction Sheet Number | 93081539 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.