text.skipToContent text.skipToNavigation

48" Linear LED Linear Flush Mount

by Progress Lighting 

Collection Name:  Linear Cloud

Catalog ID: P7258-17430K9

LED Linear Cloud features an LED light source, offering both form and function with energy- and cost-savings benefits. The LED Linear Cloud can be used in kitchens, basements, garages and many other utility areas. It has a white contoured shallow acrylic cloud lens with Urban Bronze finish end caps The LED Linear Cloud is a ceiling mount fixture that delivers 3,676 lumens, is 90 CRI and with 3000K color temperature. Acrylic diffuser gives even light distribution. ENERGY STAR certified, Title 24 compliant, Damp location listed. Flicker-free dimming to 10 percent brightness with most Forward Phase Triac dimmers.

  • LED Linear Cloud
  • Features an LED light source, offering both form and function with energy- and cost-savings benefits
  • The LED Linear Cloud can be used in kitchens, basements, garages and many other utility areas
  • White contoured shallow acrylic cloud lens
  • Urban Bronze finish
  • The LED Linear Cloud is a ceiling mount fixture
  • 53W LED module offers 71 lumens per watt
  • 3,676 lumens, 90 CRI and 3000K color temperature
  • Acrylic diffuser for even light distribution
  • Measures 4 1/2" H x 11 3/4" W x 48-5/16"L
  • ENERGY STAR certified
  • Title 24 compliant
  • Damp location listed
  • Mounting for outlet box included
  • Canopy covers standard 4 hexagonal outlet box
  • Steel construction
  • Flicker-free dimming to 10% brightness with most Forward Phase (Triac) dimmers
  • 5-year warranty

$294.91 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dusk to Dawn No
Finish Name Urban Bronze
Finish Type plated
Glass White
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle Transitional
Mount location Flush-Mount
Mounting for outlet box included housing
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style Transitional
UPC 785247224692
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 48.3125 in x 11.75 in x 4.5 in
Height 4.5 in
Length 48.3125 in
Weight 18 lb
Width 11.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 52 W
Lumens Per Watt 71 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 54000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Photometry

IES Files
PROG_P7258-XXX30K9_18.00738_testlabreports