PROG_P804004-028_hero_PRODIMAGE
PROG_P804004-028_hero_PRODIMAGE
PROG_P804004-028-035_Final_4_PRODIMAGE
PROG_P804004-028-039_Detail_2_PRODIMAGE
+1
PROG_P804004-028_detail-montage

4" Satin White Recessed Wall Washer Trim for 4" Housing (P804N series)

$55.00 USD

Brand:

Progress Lighting

Catalog ID:

P804004-028

Collection name:

4" Recessed Trim

Evenly illuminate vertical surfaces in your home with the 4 in. Wall Washer Trim finished in satin white. The integrated aluminum light deflector directs light horizontally. Use it to highlight artwork, or ideal for use to graze walls with even light to highlight textures in architectural stonework. Integral steel flange design means light leaks are eliminated around the flange, and irregular ceiling openings are covered. The aluminum reflector with surface baffles breaks up lamp reflection, creating a more comfortable light. Easy push-in leaf spring installation forces trim to fit snugly against the ceiling minimizing air leak. UL and CUL damp location rated.

  • Durable painted steel construction
  • Integral steel flange design means light leaks are eliminated around the flange, and irregular ceiling openings are covered
  • Easy push-in leaf spring installation forces trim to fit snugly against the ceiling minimizing air leak
  • A smooth Satin White finish makes this trim ideal for various new construction or remodel applications
  • Surface baffle design break-ups the lamp reflection producing a more comfortable light
  • Measures 4.98 in. D x 3 in. H
  • Uses 1 PAR20 light source (sold separately) 35-watt maximum
  • Use this trim to highlight artwork, or ideal for use to graze walls with even light to highlight textures in architectural stonework
  • cULus damp location rating makes this trim ideal for use in a variety of room settings where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture
3.57 in
Can be mounted up or down
No
Color
White
Color Generic
White
Construction Material - Main
Aluminum
Construction Material -Secondary
Steel
Construction Material -Secondary part
trim
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Satin White
Finish Type
Powder Coat
Fire Resistance
No
Lamp Included
No
Lamp Shape
PAR20
Lamp Type
PAR20
Lamp Type Basic
Incandescent
Lifestyle
  • Utilitarian
  • Traditional
  • Modern
  • Transitional
Light Distribution
Down
Mount location
ceiling in recessed housing
Mounting for outlet box included
N/A
Mounting Type
Recessed
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility
Socket Base Type - Main
E26
UPC
785247228980
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.98 in x 4.98 in x 3 in
Height
3 in
Length
4.98 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.29 lb
Width
4.98 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
35 W
Voltage Rating
120 VAC

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
24

Resources

Instruction Sheet Number
93158465

Resources and downloads