PROGRESS LIGHTING
PROG_P806A-N-MD-AT_hero_PRODIMAGE
PROG_P806A-N-MD-AT_hero_PRODIMAGE
PROG_PL_1683_VER2_Recessed_Trim_Housing_Compatibility_Chart_P806A-N_MD-AT_compatibility
PROG_P806A-N-MD-AT_P806A-R-MD-AT_P806A-N-MD-ICAT_compatible
+2
PROG_Recessed_Graphics-TJ_Transfer_Summer_2022_IC_NON-IC_RATED

6" Recessed Slope Ceiling Non-IC New Construction Housing

$44.00 USD

Brand:

Progress Lighting

Catalog ID:

P806A-N-MD-AT

Collection name:

6" Slope Recessed Housing

This 6 in. Sloped Ceiling Non-IC Recessed Housing with Quick Link Connector has several great installation features plus an Air-Tight rating. It is ideal for non-IC new construction applications. Its gasketed Air-Tight housing restricts airflow from conditioned spaces into unconditioned attic space, preventing unnecessary HVAC costs and improving the overall home energy efficiency. The housing and frame are constructed from die-formed corrosion resistant galvanized steel. The lamp housing compartment can be adjusted to fit ceiling thicknesses from ½ in. to 1 ¼ in. The socket position can be adjusted to accommodate ceiling pitches from 2/12 to 7/12 pitch. It features a universal J-box with snap-out sides. Wiring is made easy with the included wiring quick-connects that allow simple installation of 12-20 AWG wire without using separate wire nuts - simply strip supply wires and push in. The housing has pre-installed nails on the adjustable hanger bars which are easily installed in regular lumber, engineered lumber, and laminated beams. Hanger bars include t-bar mounting clamps for use in suspended t-grid ceilings. The bar hangers have a maximum span of 24 in. and are scored in two locations for fast, clean breaking, allowing housing installation in very narrow joist spacings. It is UL and CUL listed for damp locations and is thermally protected against improper use of lamps.

  • The housing and frame are constructed from die-formed corrosion resistant galvanized steel
  • Its gasketed Air-Tight housing restricts airflow from conditioned spaces into unconditioned attic space, preventing unnecessary HVAC costs and improving the overall home energy efficiency
  • The lamp housing compartment features a universal J-box with snap-out sides and can be adjusted to fit ceiling thicknesses from ½ in. to 1 ¼ in.
  • The socket is medium base for a variety of bulbs and position can be adjusted to accommodate ceiling pitches from 2/12 to 7/12 pitch
  • Wiring is made easy with the included wiring quick-connects that allow simple installation of 12-20 AWG wire without using separate wire nuts - simply strip supply wires and push in
  • Measures 10.3 in. x 13.4 in. W x 7.5 in. H
  • The housing has pre-installed nails on the adjustable hanger bars which are easily installed in regular lumber, engineered lumber, and laminated beams with the hanger bars include t-bar mounting clamps for use in suspended t-grid ceilings.
  • The bar hangers have a maximum span of 24 in. and are scored in two locations for fast, clean breaking, allowing housing installation in very narrow joist spacings
  • cULus damp location rating makes this trim ideal for use in a variety of room settings and is thermally protected against improper use of lamps
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture

7 in

Can be mounted up or down

No

Catalog Number

P806A-N-MD-AT

Color

Unfinished

Color Generic

Unfinished

Construction Material - Main

Steel

Construction Material -Secondary

Steel

Construction Material -Secondary part

Construction

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Unfinished

Finish Type

Unfinished

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

BR30

Lamp Type

BR-30

Lamp Type Basic

Incandescent

Lifestyle

  • Utilitarian
  • Traditional
  • Modern
  • Transitional

Light Distribution

Down

Mount location

ceiling joists, or in suspended ceilings

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247229192

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.3 in x 13.4 in x 7.5 in

Height

7.5 in

Length

10.3 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.78 lb

Width

13.4 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 VAC

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

4

Resources

Instruction Sheet Number

93158493