PROG_P350213_012_hero_PRODIMAGE
PROG_P350213_012_hero_PRODIMAGE
PROG_P350213-012_detail-montage
PROG_Flush_Mount_Options_Info-Graphic
+2
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Adley Collection One-Light Satin Brass Clear Glass New Traditional Flush Mount Light

$69.52 USD

Brand:

Progress Lighting

Catalog ID:

P350213-012

Collection name:

Adley

Fundamentally modern but with a traditional twist, the Adley flush mount light features a sleek light base and circular ceiling plate coated in a lustrous satin brass finish. The light source is surrounded by a clear glass shade for gorgeous illumination. This ceiling light will find a home in any new traditional or transitional style setting.

  • Add beautiful ambient illumination to a hall, kitchen, bathroom, or foyer
  • This ceiling light will find a home in any traditional, new traditional or transitional style setting.
  • Finished in golden satin brass offering an elegant touch to a room
  • The light source is surrounded by a clear glass shade for gorgeous illumination 
  • Clear glass shade is the ideal showcase for vintage-style lightbulbs (sold separately)
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 8.62 in. diameter by 7.37 in. height
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Brass
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Satin Brass
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Transitional
  • Modern Farmhouse
Light Distribution
Ambient
Mount location
Ceiling Semi-Flush
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Semi-Flush
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Kitchen
  • Bathroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Glass Shade
UPC
785247250332
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.62 in x 8.62 in x 7.37 in
Height
7.37 in
Length
8.62 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.42 lb
Width
8.62 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93139091