PROGRESS LIGHTING
PROG_P500224_031_hero_PRODIMAGE
PROG_P500224_031_hero_PRODIMAGE
play
Bonn
PROG_Sizing_guideline_Bedroom_Pendant_info
+3
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Bonn Collection Four-Light Matte Black Farmhouse Pendant Light

$321.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500224-031

Collection name:

Bonn

The Bonn Collection Four-Light Black Pendant personifies an industrial vintage vibe sure to create an unforgettable lighting experience. Smooth metal bars coated in a beautiful matte black finish curve to form a simple, open-cage light fixture. From the bottom of the sleek center stem, light bases appear to gracefully drip down and give an extra touch of refined visual interest with their varying lengths.

  • From the bottom of the sleek center column, light bases appear to gracefully drip down and provide an extra touch of refined visual interest with their varying lengths.
  • Smooth metal bars curve to form a simple, open-cage design.
  • The pendant is coated in a beautiful matte black finish for a classic look.
  • Ideal for any foyer, dining room, or kitchen.
  • A great vintage choice for urban industrial, vintage, electric, farmhouse, and rustic interiors.
  • Measures 14-1/2-inch width by 22-7/8-inch height.
  • Uses four medium base bulbs or vintage T10 bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500224-031

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A Lamp

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Pendant

UPC

785247241712

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.5 in x 14.5 in x 22.875 in

Height

22.875 in

Length

14.5 in

Length - Installed

89 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.72 lb

Width

14.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

21

Resources

Instruction Sheet Number

93104244