PROGRESS LIGHTING
PROG_P400196_031_hero_PRODIMAGE
PROG_P400196_031_hero_PRODIMAGE
play
Bowman
play
Progress Lighting - Chandelier Heights
+5
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic

Bowman Collection Nine-Light Matte Black Clear Chiseled Glass Coastal Chandelier Light

$716.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400196-031

Collection name:

Bowman

Beautiful lighting will appeal to both your classic taste and your artistic spirit with this chandelier. Wandering eyes will focus on clear, chiseled glass shades as they offer an air of refinery. Handsome light bases with dainty, sophisticated curved arms support elegant light bases. The frame is coated in a classic black finish to complete the versatile, eye-catching design.

  • Wandering eyes will focus on clear, chiseled glass shades as they offer an air of refinery.
  • The frame is coated in a classic black finish to complete the versatile, eye-catching design.
  • Handsome light bases with dainty, sophisticated curved arms support elegant light bases.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for transitional, rustic, farmhouse, or coastal settings.
  • Measures 37-inch width by 33-1/4-inch height.
  • Uses nine candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400196-031

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Clear Chiseled

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

1/4 IP Mounting Plate

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Chandelier

UPC

785247237449

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

37 in x 37 in x 33.25 in

Height

33.25 in

Length

37 in

Length - Installed

156.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

15.44 lb

Width

37 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93103112