PROGRESS LIGHTING
PROG_P500207_031_hero_PRODIMAGE
PROG_P500207_031_hero_PRODIMAGE
play
Bowman
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+1
PROG_PL_1595_eComm Collection Graphics_7.1.20_Bowman_MB_GeneralLit

Bowman Collection Four-Light Black Foyer Pendant

$370.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500207-031

Collection name:

Bowman

Beautiful lighting will appeal to both your classic taste and your artistic spirit with the Bowman Collection Four-Light Black Pendant. Wandering eyes will focus on the clear, chiseled glass shade that encircles four elegant light sources gathering quietly at the light fixture's center. Handsome, black light bases with sophisticated curved arms originate from a decorative black knob that embellishes the outer bottom of the textured glass shade.

  • Wandering eyes will focus on the clear, chiseled glass shade that encircles the elegant light sources gathering quietly at the light fixture's center.
  • From the bottom of the sleek center column, a light base appears to gracefully drip down and provide an extra touch of refined visual interest.
  • Ideal for any foyer, dining room, or kitchen.
  • A sophisticated choice for luxury, modern, and transitional interiors.
  • Measures 14-1/4-inch width by 26-1/4-inch height.
  • Uses four candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500207-031

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear Chiseled

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Pendant

UPC

785247237463

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.25 in x 14.25 in x 26.25 in

Height

26.25 in

Length

14.25 in

Length - Installed

100.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

14.78 lb

Width

14.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93103113