PROGRESS LIGHTING
PROG_P400301-31M_hero_PRODIMAGE
PROG_P400301-31M_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+2
PROG_P400301-31M_herowcanopy_PRODIMAGE

Galloway Collection Five-Light 19.25" Matte Black Modern Farmhouse Chandelier with Distressed White Accents

$429.00 USD

Brand:

Progress Lighting

Catalog ID:

P400301-31M

Collection name:

Galloway

Clean, modern lines combine with rustic elements in the Galloway Collection. A lightly distressed white finish highlights an open, angular frame suspended from a triangular loop detail attached to an adjustable chain and simple round canopy, all finished in crisp matte black. Matte black columns hold candelabra lights that glow brightly within the stately form to illuminate spaces in a casually elegant style. The smaller chandelier is a perfect size to install over tables and islands and offers ideal task lighting for kitchens and dining rooms.

  • The open, airy design of this chandelier provides the ideal amount of task lighting in the kitchen and dining room
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • A crisp matte black finish beautifully complements the lightly distressed white accents of the fixture's frame
  • Matte black columns hold lights that glow brightly within the stately form to illuminate spaces in a casually elegant style
  • Angular arms extend outwards from a triangular loop detail, bringing a contemporary flair to the design
  • Measures 28 in. D x 19.25 in. H
  • Uses (5) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Catalog Number

P400301-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Modern Mountain
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Kitchen

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247264971

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28 in x 28 in x 19.25 in

Height

19.25 in

Length

28 in

Length - Installed

94 in

Overall Length with

Overall Ht. W/Chain

Weight

12.635 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160701

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights