PROGRESS LIGHTING
PROG_P500378-009_hero_PRODIMAGE
PROG_P500378-009_hero_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P500378-009_detail-montage
+2
PROG_Galloway_BN_Collection_GeneralLit

Galloway Collection Four-Light 30" Brushed Nickel Modern Farmhouse Foyer Light with Grey Washed Oak Accents

$429.00 USD

Brand:

Progress Lighting

Catalog ID:

P500378-009

Collection name:

Galloway

Clean, modern lines combine with rustic elements in the Galloway Collection. A lightly distressed grey washed oak finish highlights an open, angular frame suspended from an adjustable chain and simple round canopy, all finished in subtle brushed nickel. Brushed nickel columns hold candelabra lights that glow brightly within the stately form to illuminate spaces in a casually elegant style. The larger scale and airy design of this foyer light makes it the perfect accompaniment for great rooms, bedrooms and dining rooms.

  • The larger scale and airy design of this foyer light makes it the perfect accompaniment for great rooms, bedrooms and dining rooms
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • Subtle brushed nickel beautifully complements the lightly distressed, grey washed oak accents of the fixture's frame
  • Brushed nickel candleholders hold lights that glow brightly within the stately form to illuminate spaces in a casually elegant style
  • Angular arms extend outwards from a triangular loop detail, bringing a contemporary flair to the design
  • Measures 24 in. D x 30.87 in. H
  • Uses (4) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Catalog Number

P500378-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Modern Mountain
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Great Room
  • Dining Room

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247265039

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 24 in x 30.87 in

Height

30.87 in

Length

24 in

Length - Installed

106.5 in

Overall Length with

Overall Ht. W/Chain

Weight

12.1505 lb

Width

24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160697

Resources and downloads