PROGRESS LIGHTING
PROG_P400302-31M_hero_PRODIMAGE
PROG_P400302-31M_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+2
PROG_P400302-31M_herowcanopy_PRODIMAGE

Galloway Collection Six-Light 28.25" Matte Black Modern Farmhouse Chandelier with Distressed White Accents

$473.00 USD

Brand:

Progress Lighting

Catalog ID:

P400302-31M

Collection name:

Galloway

Clean, modern lines combine with rustic elements in the Galloway Collection. A lightly distressed white finish highlights the circular frame suspended from three, matte black down rods attached to a smaller ring coated in distressed white finish. The design is topped off by a triangular loop detail, an adjustable chain and round canopy, all finished in crisp matte black. Matte black candleholders clasp lights that glow brightly within the stately form to illuminate spaces in a casually elegant style. The chandelier makes a lovely focal point in great rooms, dining rooms and bedrooms.

  • The open, airy design of this chandelier creates a lovely focal point in great rooms, dining rooms and bedrooms
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • A crisp matte black finish beautifully complements the lightly distressed white accents of the fixture's frame
  • Matte black candleholders hold lights that glow brightly within the stately form to illuminate spaces in a casually elegant style
  • The circular frame is suspended from three down rods attached to a smaller ring, and is topped off by a triangular loop detail, an adjustable chain and round canopy
  • Measures 30 in. D x 28.25 H
  • Uses (6) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Catalog Number

P400302-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Modern Mountain
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Great Room
  • Bedroom
  • Dining Room

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247265008

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 30 in x 28.25 in

Height

28.25 in

Length

30 in

Length - Installed

103 in

Overall Length with

Overall Ht. W/Chain

Weight

13.404499999999999 lb

Width

30 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160869

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights