PROGRESS LIGHTING
PROG_P400229_031_hero_PRODIMAGE
PROG_P400229_031_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_Sizing_guideline_graphic_Dining_Chandelier_info

Hemsworth Collection Four-Light Textured Black Coastal Chandelier Light

$506.77 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400229-031

Collection name:

Hemsworth

Create an extension of your personality and lifestyle with the rustic charm of this island light. Country character is the cornerstone of this light fixture that features a crate-like frame composed of aged oak. Black barn-inspired metal details complete this must-have farmhouse design.

  • Country character is the cornerstone of this light fixture that features a crate-like frame composed of aged oak.
  • Black barn-inspired metal details complete this must-have farmhouse design.
  • Create an extension of your personality and lifestyle with the rustic charm of this island light.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for urban industrial, rustic, farmhouse, or coastal settings.
  • Measures 36-inch width by 7.87-inch height.
  • Uses four medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400229-031

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

2 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/4 IP Mounting Plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Linear Chandelier

UPC

785247239962

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

36 in x 9.25 in x 7.87 in

Height

7.87 in

Length

36 in

Length - Installed

78.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8 lb

Width

9.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

21

Resources

Instruction Sheet Number

93113833