PROGRESS LIGHTING
PROG_P350130_012_hero_PRODIMAGE
PROG_P350130_012_hero_PRODIMAGE
PROG_P350129-012-080_Detail_PRODIMAGE
PROG_pl_lumens_chart
+4
PROG_P350129-012-082_Detail_PRODIMAGE

Inspire Collection Two-Light Satin Brass Summer Linen Shade New Traditional Flush Mount Light

$99.88 USD

Brand:

Progress Lighting

Catalog ID:

P350130-012

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. An etched glass diffuser pairs with Summer Linen shade for a clean design. The semi-flush mount's decorative knob, sleek stem, and circular ceiling plate are coated in a golden satin brass finish.

  • Ideal for a hall, bedroom, or foyer
  • Perfect for new traditional and transitional style settings
  • Golden satin brass finish
  • Summer linen fabric shade with etched glass
  • Includes installation instructions and mounting hardware
  • Uses 2 medium base base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • Measures 13-inch length by 5-1/2-inch height
  • Certifications: cCSAus Damp Location Listed
  • Pairs with the Trinity and Drum Shade collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down

No

Catalog Number

P350130-012

Category General

Flush Mount

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Flush-Mount

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Flush-Mount

UPC

785247250400

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13 in x 13 in x 5.5 in

Height

5.5 in

Length

13 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.84 lb

Width

13 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93072794

Resources and downloads