PROGRESS LIGHTING
PROG_P660004-020-30_heroH_PRODIMAGE
PROG_P660004-020-30_heroH_PRODIMAGE
PROG_P660004-020-30V-032_alt_PRODIMAGE
PROG_P660004-020-30-568_Detail_1_PRODIMAGE
+7
PROG_LED_STEP_LIGHTS_COLLECTION_ANTIQUE_BRONZE_GeneralLit

LED Indoor/Outdoor Antique Bronze Integrated LED Wall or Step Light

$103.40 USD

Brand:

Progress Lighting

Catalog ID:

P660004-020-30

Collection name:

LED Step Lights

The LED Step/Wall Light finished in antique bronze will seamlessly blend into many interior and exterior architectural styles, whether residential or commercial. A horizontal and a vertical exterior face plate are provided to accommodate either a horizontally or vertically oriented installation. The step light features an integrated 120V AC light engine, eliminating the need for an additional LED driver. The light engine is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use. Its dimmable LED light source offers optimized, energy-efficient light output, 3000K, 90CRI. The louvered face plates direct the light downwards to minimize glare and clearly illuminate stairs, walls, and walkways and resulting in performance, cost and safety benefits. It is cCSAus wet location rated for use in areas with direct water contact.

  • Durable die-cast aluminum construction
  • Clearly illuminates walls or stairs in various settings, including landscape lighting, walkways, patios, porches or as security lighting, resulting in performance, cost and safety benefits
  • Light features an integrated 120V AC light engine, eliminating the need for an additional LED driver
  • The light engine is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use
  • Its dimmable LED light source offers optimized, energy-efficient light output, 3000K, 90CRI
  • Measures 3.125 in. L x 1.875 in. W x 4.875 in. H
  • Includes an integrated LED light source, 4.5 watt
  • Coated in a handsome antique bronze finish
  • The louvred face plates offer modern styling with added performance, directing the light downwards to minimize glare
  • Light is cCSAus wet location rated for use in areas with direct water contact

Product details

General

Can be mounted up or down

No

Catalog Number

P660004-020-30

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Construction

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Powder Coat

Fire Resistance

No

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

  • Transitional
  • Modern
  • Contemporary
  • Utilitarian

Light Distribution

Ambient

LM-79 Lumens

114 lm

LM-79 Lumens per Watt

25.333333333333332 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Housing

Mounting Type

Wall (Recessed)

New Products

Yes

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Landscape
  • Patio
  • Porch
  • Security
  • Outdoor

Socket Base Type - Main

Integrated

Sub Brand

Progress LED

UPC

785247229581

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

4.875 in x 1.5 in x 3.125 in

Height

3.125 in

Length

4.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.61 lb

Width

1.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Current Rating

0.039 A

Frequency Rating

60 Hz

Lamp Wattage

4.5 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

20

Resources

Instruction Sheet Number

93159456

Resources and downloads