PROGRESS LIGHTING
PROG_P400209_009_hero_PRODIMAGE
PROG_P400209_009_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+4
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Riley Collection Five-Light Brushed Nickel Clear Glass New Traditional Chandelier Light

$346.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400209-009

Collection name:

Riley

Incorporate a sleek simplicity and natural beauty with the Riley Collection's Five-Light Brushed Nickel Chandelier. Clear glass shades are ready to offer stunning, rejuvenating illumination. The shades rest on a gorgeous brushed nickel frame with polished chrome accents that manifests feelings of tranquility and serenity.

  • Clear glass shades are ready to offer stunning, rejuvenating illumination.
  • The shades rest on a gorgeous brushed nickel frame with polished chrome accents that manifests feelings of tranquility and serenity.
  • Incorporate a sleek simplicity and natural beauty with this chandelier.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for new traditional or contemporary settings.
  • Measures 24-inch width by 19-3/4-inch height.
  • Uses five candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400209-009

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Chandelier

UPC

785247235865

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

24 in x 24 in x 19.75 in

Height

19.75 in

Length

24 in

Length - Installed

85.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

9.62 lb

Width

24 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93103909