PROG_P300397-163_hero_PRODIMAGE
PROG_P300397-163_hero_PRODIMAGE
PROG_Singleton_VB_Collection_GeneralLit
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_P300397-163-021_Straight_PRODIMAGE

Singleton Collection Three-Light 26.5" Vintage Brass Farmhouse Vanity Light with Clear Glass Shades

$262.90 USD

Brand:

Progress Lighting

Catalog ID:

P300397-163

Collection name:

Singleton

The Singleton Collection 3-light vanity fixture pays homage to industrial styling with oversized warehouse shades fabricated from clear glass. A round backplate and vintage-inspired metal fittings finished in soft vintage brass create a timeless design. Place one above the vanity mirror for optimal task lighting in the bath. This versatile vanity light can be mounted up or down, casting even illumination in any setting.

  • Add a touch of vintage elegance to bathrooms and powder rooms with the Singleton vanity light
  • The light's vintage style is perfect for farmhouse, industrial, and urban industrial settings
  • The fixture is coated in a soft vintage brass finish, enhancing the light’s vintage design
  • Oversized warehouse shades fabricated from clear glass, a round backplate and vintage-inspired metal fittings combine to create a timeless design
  • Versatile: Mount the light fixture with the glass facing up or down for more design flexibility
  • Measures 26.5 in. L x 9 in. W x 8 in. H
  • Uses (3) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or powder rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
Yes
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Vintage Brass
Finish Type
Plated
Fire Resistance
No
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Industrial
  • Urban Industrial
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Wall
New Products
Yes
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Powder Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247265312
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
26.5 in x 9 in x 8 in
Height
8 in
Height to Center
5.62 in
Length
26.5 in
Weight
6.6499999999999995 lb
Width
9 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93160038

Resources and downloads