PROG_P250104-31M-CS_heroToasted-Oak_PRODIMAGE
PROG_P250104-31M-CS_heroToasted-Oak_PRODIMAGE
play
play
+22

Tompkins Collection 52 in. Five Blade Matte Black Coastal Ceiling Fan with Integrated CCT-LED light

$726.00 USD

Brand:

Progress Lighting

Catalog ID:

P250104-31M-CS

Collection name:

Tompkins

Clear hammered glass shade delivers lovely textured illumination, creating a striking focal point for the Tompkins 52-inch ceiling fan. Its five reversible square plywood fan blades are held in place by a contrasting metal detail and are available in Matte Black and Toasted Oak with a Matte Black housing. An integrated 24W LED module offers color-selectable 90 CRI illumination in a gentle 2700K, 3000K soft light or a bright 5000K light that you select from the included full-function remote control. Tompkins is UL damp location listed, making it ideal for sending cooling breezes in indoor or outdoor covered areas in coastal and modern farmhouse settings.  .

  • The Tompkins Collection is ideal for use indoors or outdoors in living rooms, bedrooms, patios and covered porches
  • The fan's strong design accents global, coastal and contemporary settings
  • The fan is coated in a clean matte black with reversible blades of matte black and toasted oak, accenting the light's coastal-feel
  • Includes a 3 speed AC motor controlled by a hand held remote with a wall bracket
  • The light kit's clear hammered glass covers the LED light and the curved frame complements global and coastal rooms
  • An integrated 24W LED module offers color-selectable 90 CRI illumination in a gentle 2700K, 3000K soft light or a bright 5000K light, 1900 lumens
  • Measures 52-in. diameter and 17-in. height
  • Certifications: UL Damp Location listed, fixture can be used in rooms where moisture may be present, JA8 2019
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 5000 K
Construction Material - Main
steel
EU RoHS Indicator
No
Fan - Blade finish
  • Matte Black
  • Toasted Oak
Fan - Blade Pitch
12 °
Fan - Motor speed
3 Speed, Manual Reverse
Fan blades finish descriptor
Reversible
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Clear Hammered
Lamp Included
Yes
Lamp Type
LED
Lamp Type Basic
Solid State
Lifestyle
Transitional
LM-79 Lumens
1900 lm
LM-79 Lumens per Watt
80 Lum/Watt
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Bracket
Mounting Type
Ceiling Downrod
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Living Room
Socket Base Type - Main
Module
Sub Brand
Progress LED
Switch Type
Push button
UPC
785247255580
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
52 in x 52 in x 17 in
Fan - Recommended room size
400 ft²
Height
17 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
18.52 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.51 A
Frequency Rating
60 Hz
Lamp Wattage
24 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
UL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
38 CFM/WATT
EPACTenergy consumption watts
86 W
JA8
2019
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada/Mexico
Title 20
Yes
Title 22
No
Title 24
No
TM-21
50000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93165630

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS