PROGRESS LIGHTING
PROG_P400207_031_hero_PRODIMAGE
PROG_P400207_031_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
play
Winslett
+5
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Winslett Collection Six-Light Matte Black Clear Seeded Glass Coastal Chandelier Light

$531.52 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400207-031

Collection name:

Winslett

Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this chandelier. Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean crisp lines coated in a beautiful black finish. Lightly seeded glass shades rest in shiny pedestal light bases that adds an unexpected, but welcomed dash of modern personality to this clean, traditional design.

  • Lightly seeded glass shades rest in shiny pedestal light bases that add an unexpected, but welcomed dash of modern personality to this clean, traditional design.
  • Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean crisp lines coated in a beautiful black finish.
  • Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this chandelier.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for transitional, rustic, farmhouse, or coastal settings.
  • Measures 34-1/2-inch width by 21-1/4-inch height.
  • Uses six medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400207-031

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Chandelier

UPC

785247241033

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

34.125 in x 24.75 in x 21.25 in

Height

21.25 in

Length

34.125 in

Length - Installed

96 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

15.3 lb

Width

24.75 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

9

Resources

Instruction Sheet Number

93103881