PROGRESS LIGHTING
PROG_P350153_009_heroctc_PRODIMAGE
PROG_P350153_009_heroctc_PRODIMAGE
play
Winslett
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+4
PROG_Winslett_Brushed_Nickel_GeneralLit

Winslett Collection Brushed Nickel Three-Light Semi-Flush Convertible

$271.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350153-009

Collection name:

Winslett

Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this semi-flush mount. Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean, crisp lines coated in a gorgeous brushed nickel finish. Lightly seeded glass shade rest in shiny pedestal light bases that add an unexpected, but welcomed dash of modern personality to this clean, traditional design.

  • Lightly seeded glass shade rest in shiny pedestal light bases that add an unexpected, but welcomed dash of modern personality to this clean, traditional design.
  • Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean, crisp lines coated in a gorgeous brushed nickel finish.
  • Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the semi-flush mount's beautiful craftmanship.
  • Ideal for any hall, foyer, stairways, or kitchen.
  • Perfect for transitional, rustic, farmhouse, or coastal settings.
  • Measures 13-3/4-inch width by 11-7/8-inch height.
  • Use three candelabra base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P350153-009

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Chain and ceiling mounts both included

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Down

Light Source

Incandescent

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Stairways
  • Kitchen

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Semi-Flush Convertible

UPC

785247241064

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.75 in x 13.75 in x 11.875 in

Height

11.875 in

Length

13.75 in

Length - Installed

50.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.05 lb

Width

13.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93103885

Resources and downloads