text.skipToContent text.skipToNavigation

Archives Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Archives

Catalog ID: P5161-20

Pendants have the power to change a look of a room instantly. Today, they can be seen in bath and vanity areas, kitchens and foyers - and as singles or in groups of two or more. With Archives' pendants and wall sconce, carefully crafted details and special accents achieve a vintage electric feel. One-light mini-pendant with black cloth cord and natural brass accents.

  • Pendant collection with vintage, electric feel.
  • Carefully crafted details and special accents.
  • Antique Bronze with Satin Brass accents.

$102.41 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Mini-Pendant
Glass Brass paint inside
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location ceiling cord
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Traditional/Casual
UPC 785247186648
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 4.07 lb
Height 5.125 in
Length - Installed 116 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 4 lb
Width 9 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads