PROGRESS LIGHTING
PROG_P5589_09_PRODIMAGE
PROG_P5589_09_PRODIMAGE
PROG_P3701_09_detail3_PRODIMAGE
PROG_P3701_09_detail2_PRODIMAGE

Bay Court Collection One-Light Hanging Lantern

$414.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5589-09

Collection name:

Bay Court

Discover the antique nautical charm of this Bay Court Collection One-Light Foyer Pendant. An etched glass diffuser is surrounded by a water glass gallery for a clean, beautiful design. This contemporary interpretation of a classic light fixture can is ideal for hanging over kitchen islands or in foyers. Great for kitchen islands, on each side of the bathroom mirror and many other areas of the home. One-light small foyer pendant in a Brushed Nickel finish.

  • This hanging lantern light fixture from the Baycourt Collection is ideal for any hallway, stairwell, entryway, kitchen, or porch.
  • A contemporary interpretation of antique nautical lanterns is perfect for today's coastal and transitional settings.
  • An etched glass diffuser is surrounded by water glass for a clean, beautiful design
  • The sturdy steel construction is finished in a brushed nickel finish
  • Measures: 8.75 in x 8.75 in x 12.75 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5589-09

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Outdoor Hanging

Glass

Distressed Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Kitchen

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Farmhouse
  • Transitional

Type

Pendant

UPC

785247167616

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.75 in x 8.75 in x 12.75 in

Gross Weight with Packaging

14 lb

Height

12.75 in

Length

8.75 in

Length - Installed

86.5625 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

14 lb

Width

8.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

93037826