text.skipToContent text.skipToNavigation

Briarwood Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Briarwood

Catalog ID: P500041-020

The Briarwood collection features a classic pattern commonly found on barn or farmhouse doors and gates. The simple geometric form features a faux-painted wood enclosure to frame vintage-style light bulbs. A rich Oak and Antique Bronze finish combination. One-Light mini-pendant.

  • Features a classic pattern commonly found on barn or farmhouse doors and gates
  • Faux-painted wood-look enclosure to frame vintage-style light bulbs.
  • Rich, painted oaky finish paired with an Antique Bronze finish.

$132.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Mini-Pendant
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Mount location ceiling stem
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
  • Transitional
UPC 785247213542
Warranty Length 1-year Limited Warranty

Dimensions

Height 9 in
Length - Installed 78 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 5.4 lb
Width 10 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads