text.skipToContent text.skipToNavigation

Loop and Chain Hanging Accessory Kit

By Progress Lighting 

Collection Name:  Loop & Chain

Catalog ID: P8678-104

By Progress Lighting
$25.08 USD
Collection Name:  Loop & Chain
Catalog ID:  P8678-104
Polished Nickel Loop and Chain Hang accessory kit converts Progress Lighting stem-hung pendants to chain-hung suspension. This options provides more precise adjustment of hanging height and installation of steeply sloped ceilings.
  • Polished Nickel finish.
  • Use kit to install stem-hung pendants on steeply sloped ceilings.
  • Loop and Chain gives more precise adjustment.
  • 50 lbs. maximum fixture weight.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Accessories
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Accessory
Lamp Included No
Lamp Type Basic Accessories
Lifestyle
  • Commodity
  • Utilitarian
Mount location Ceiling Chain
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
UPC 785247165285
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 0.875 in x 0.875 in x 9.5 in
Gross Weight with Packaging 3.3 lb
Height 9.5 in
Length 0.875 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 3.3 lb
Width 0.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 175

Resources and Downloads