PROGRESS LIGHTING
PROG_P3846_09_PRODIMAGE
PROG_P3846_09_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_PL_1595_eComm Collection Graphics_Part3_Alexa_BN_GeneralLit
+2
PROG_Alexa_Glass_finish 1_detailshot

Alexa Collection Three-Light Foyer Pendant

$281.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3846-09

Collection name:

Alexa

Three-light foyer with white linen finished glass is complemented with a crisp, clear edge accent strip. This collection offers the best of traditional and modern highlight with a Brushed Nickel finish.

  • The inverted pendant light from the Alexa Collection is ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Perfect for modern and transitional style settings
  • Handsome brushed nickel finish
  • Etched Umber linen glass with a crisp, clear edge accent strip.
  • Measures: 18 in x 18 in x 24.375 in
  • Uses three medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3846-09

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Inverted Pendant

Glass

Etched Linen With Clear Edge

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern

Type

Inverted Pendant

UPC

785247157921

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 24.375 in

Gross Weight with Packaging

22.2 lb

Height

24.375 in

Length

18 in

Length - Installed

99.3125 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

22.2 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

20

Resources

Instruction Sheet Number

93025282