text.skipToContent text.skipToNavigation

Alexa Collection Three-Light Foyer Pendant

by Progress Lighting 

Collection Name:  Alexa

Catalog ID: P3846-20

Three-light foyer with etched umber linen finished glass is complemented with a crisp, clear edge accent strip. This collection offers the best of traditional and modern highlight with a Antique Bronze finish.

  • Antique Bronze finish.
  • Etched umber linen finished glass.
  • Vintage mid-century modern look.
  • Vintage mid-century modern look.

$143.50 USD

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Inverted Pendant
Glass Etched Umber Linen With Clear Edge
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Farmhouse
  • Transitional
  • Mid-Century Modern
UPC 785247191451
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 19.47 lb
Height 24.375 in
Length - Installed 99.3125 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 22.22 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No