PROGRESS LIGHTING
PROG_P5092_20_PRODIMAGE
PROG_P5092_20_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+1
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Arden Collection One-Light Antique Bronze Etched Glass Farmhouse Mini-Pendant Light

$40.60 USD
$103.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5092-20

Collection name:

Arden

The one-light mini-pendant from the Arden collection offers a comfortable silhouette that is both rustic and modern. A substantial stem suspends etched glass. This transitional style fixture is finished in Antique Bronze.

  • The mini-pendant from the Arden Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • This pendant is ideal for rustic, modern farmhouse and transitional settings
  • Crafted from overscale tubing in a handsome antique bronze
  • A soft glow of light comes from the etched glass shade
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Measures: 5.875 in x 5.875 in x 9.625 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5092-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Transitional

Type

Mini-Pendant

UPC

785247196135

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.875 in x 5.875 in x 9.625 in

Gross Weight with Packaging

1.69 lb

Height

9.625 in

Length

5.875 in

Length - Installed

75.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

2.21 lb

Width

5.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

108

Resources

Instruction Sheet Number

93063431