text.skipToContent text.skipToNavigation

Atwell Collection 10-inch Brushed Bronze and Clear Glass Globe Medium Hanging Pendant Light

By Progress Lighting 

Collection Name:  Atwell

Catalog ID: P500310-109

By Progress Lighting
$110.00 USD
Collection Name:  Atwell
Catalog ID:  P500310-109
A light source glows from within a clear glass globe shade that fosters a soft and enduring design. The metal cap and light base are coated in a beautiful brushed bronze finish that accentuates the hanging light's modern aesthetic.
  • Application: Ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or bedroom.
  • Style: Perfect for luxe, mid-century modern, modern, and transitional style settings.
  • Finish: The metal cap and light base are coated in a beautiful brushed bronze finish that accentuates the hanging light's modern aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: A light source glows from within a clear glass globe shade that fosters a soft and enduring design.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 10-inch width by 10.5-inch height by 130.5-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with a variety of other Progress Lighting fixtures and collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Gold
Color Generic Gold
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Plated
Fire Resistance No
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Contemporary
  • Mid-Century Modern
  • Transitional
Light Distribution Ambient
Mount location Ceiling Cord
Mounting Type Ceiling Cord
Mounting for outlet box included 1/8 IP Mounting Plate
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Breakfast Nook
  • Bedroom
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Pendant light
UPC 785247247288
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 10 in x 10 in x 10.5 in
Height 10.5 in
Length 10 in
Length - Installed 130.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 2.47 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 27

Resource Links

Instruction Sheet Number 93129457

Resources and Downloads