PROGRESS LIGHTING
PROG_P3946_104_PRODIMAGE
PROG_P3946_104_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_caress_IMG_1173_detailshot
Discontinued
Clearance

Caress Collection One-Light Small Foyer Pendant

$245.00 USD
$535.04 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3946-104

Collection name:

Caress

One-light small foyer pendant. Caress features a chic, sophisticated one-light chandelier featuring a Polished Nickel metal frame with layered glass diffusers to cast a glimmering light. An outer shade of clear, water glass adds rich texture and playful reflections from a central etched glass diffuser.

  • Polished Nickel metal frame.
  • Glimmering layered glass diffusers.
  • Outer shade of clear, water glass adds playful reflections.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P3946-104

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear Water

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Luxury
  • New Traditional
  • Transitional
  • Coastal

Type

Pendant

UPC

785247168460

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 30 in

Gross Weight with Packaging

8 lb

Height

30 in

Length

14 in

Length - Installed

96 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

9

Resources

Instruction Sheet Number

93038319