PROGRESS LIGHTING
Galvanized one-light outdoor pendant with clear seeded glass shade.
Galvanized one-light outdoor pendant with clear seeded glass shade.
play
Galveston
Image of P500226-141 Galveston Collection Galvanized One-Light Outdoor Pendant
+5
Image of P500226-141 Galveston Collection Galvanized One-Light Outdoor Pendant
Discontinued

Galveston Collection Galvanized One-Light Outdoor Pendant

$290.51 USD
OR

Brand: Progress Lighting

Catalog ID: P500226-141

Collection name: Galveston

Create a countrified home that will make any guest want to stay for a cozy cup of tea and a warm slice of apple pie with this pendant. The clear seeded glass shade creates a rustic atmosphere that is all about comfort and charm. The galvanized finish is inspired by modern farmhouse-style decor.

  • The clear seeded glass shade creates a rustic atmosphere that is all about comfort and charm.
  • The galvanized finish is inspired by modern farmhouse-style decor.
  • Create a countrified home that will make any guest want to stay for a cozy cup of tea and a warm slice of apple pie with this pendant.
  • Ideal for any foyer, entryway, patio, or porch.
  • Perfect for rustic and farmhouse settings.
  • Measures 9-1/4-inch width by 11-1/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500226-141

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247241439

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.25 in x 9.25 in x 11.125 in

Height

11.125 in

Length

9.25 in

Length - Installed

86.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

5.72 lb

Width

9.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

27

Resources

Instruction Sheet Number

93104694

Media

Videos

play
Galveston