text.skipToContent text.skipToNavigation

Kempsey Collection One-Light Pendant

by Progress Lighting 

Collection Name:  Kempsey

Catalog ID: P500138-020

Spend time with guests and family at a dining table or kitchen island under the soft glow emitted by a textured Harvest Linen shade nestled in comforting, Antique Bronze arms. The fixture’s warm, inviting vibe makes it a great addition to a transitional or farmhouse setting.

  • Ideal for hanging in multiples of two or more over a dining table or kitchen island
  • Updated, classic styling is ideal for transitional and farmhouse interiors
  • A one-light pendant with a metal, curved-corner frame extends on the outside to capture the linen shade within its arms
  • The diffuser elegantly hides the lightbulb while providing soft, comfortable light
  • Textured linen shade glows from the inside out
  • Finished in Antique Bronze with a warm, Harvest Linen shade
  • Uses one 75-watt max medium base bulb, or the LED equivalent, that is sold separately
  • Measures 11-3/4 in diameter X 9 in height, Overall height with stem is 76 in, wire 120 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$208.45 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Glass Harvest Linen shade
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Farmhouse
  • Transitional
UPC 785247233465
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 11.75 in x 11.75 in x 9 in
Height 9 in
Length 11.75 in
Length - Installed 76 in
Overall Length with Overall Ht. W/Chain And Stem
Weight 4.9 lb
Width 11.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads