-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Pendants
- Pendants Lights
- Latrobe Collection Black One-Light Pendant
Item Added to Your Cart!
Latrobe Collection Black One-Light Pendant
Latrobe Collection Black One-Light Pendant
Introduce a pop of personality into your home with this pendant. A round ceiling plate coated in a black finish anchors the pendant in place as the light source hangs below. A bottle-inspired clear glass shade adds a twist to a simple industrial style that brings this light fixture's vintage charm to the forefront of your home's lighting design.
- A round ceiling plate coated in a black finish anchors the pendant in place as the light source hangs below.
- A bottle-inspired clear glass shade adds a twist to a simple industrial style that brings this light fixture's vintage charm to the forefront of your home's lighting design.
- Introduce a pop of personality into your home with this pendant.
- Ideal for any foyer, kitchen, or dining room.
- Perfect for transitional, farmhouse, or coastal settings.
- Measures 9-7/16-inch width by 15-1/2-inch height.
- Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
- Able to be fully dimmable with dimmable bulbs.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Category General | Pendants |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fixture Type | Pendant |
Glass | Clear |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A-19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Light Source | Incandescent - Medium Base |
Mount location | Ceiling Cord |
Mounting for outlet box included | Round Mounting Plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | Porcelain |
Type | Pendant |
UPC | 785247241378 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Height | 15.5 in |
Length - Installed | 137 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Cord |
Weight | 7.81 lb |
Width | 9.4375 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Videos
Latrobe
Warranty
Installation/Instruction Manual (IOM)
BIM
Certifications
Applications Notes
Please wait, preparing to download your file.