- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Pendants
- Pendants Lights
- Parkhurst Collection One-Light New Traditional Matte Black Metal Pendant Light
Item Added to Your Cart!
Parkhurst Collection One-Light New Traditional Matte Black Metal Pendant Light
Parkhurst Collection One-Light New Traditional Matte Black Metal Pendant Light
By Progress Lighting
$223.63 USD
Collection Name:
Parkhurst
Catalog ID:
P500367-31M
The Parkhurst pendant features a crisp dome metal shade suspended by an elegant ring. Light gleams softly from within the gold-finished interior, casting a soft glow on the surfaces below. This substantial pendant has warmth and depth and is ideal for new traditional, modern farmhouse, and transitional interiors.
- The Parkhurst dome metal shade pendant directs warm light onto surfaces in kitchens, breakfast nooks, and bars
- This substantial pendant has warmth and depth and is ideal for new traditional, modern farmhouse, and transitional interiors.
- Coated with a classic matte black finish for a sophisticated look
- The Parkhurst pendant features a crisp dome metal shade suspended by an elegant ring.
- Light gleams softly from within the gold-finished interior, casting a soft glow on the surfaces below.
- Uses 1 100-Watt maximum medium base bulb, or LED equivalent, that are sold separately
- Measures 15.25 in. diameter x 23.37 in. height
- Fully dimmable when used with dimmable bulbs
- Includes installation instructions and mounting hardware
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fire Resistance | No |
Fixture Type | Pendant |
Glass | Matte Black |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Down |
Mount location | Ceiling Stem |
Mounting Type | Ceiling |
Mounting for outlet box included | Round Mounting Plate |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Size Type | Medium |
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247263905 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 12.37 in x 12.37 in x 11.87 in |
Height | 11.87 in |
Length | 12.37 in |
Length - Installed | 68 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Stem |
Weight | 4.59 lb |
Width | 12.37 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 100 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 24 | Yes |
Resource Links
Instruction Sheet Number | 93153537 |
Resources and Downloads
Specifications
Warranty
Certifications
Please wait, preparing to download your file.