text.skipToContent text.skipToNavigation

The Pointe Collection Five-Light Round Pendant

By Progress Lighting 

Collection Name:  The Pointe

Catalog ID: P5185-15

By Progress Lighting
$105.60 USD
Collection Name:  The Pointe
Catalog ID:  P5185-15
With alternating clear and champagne tinted K9 glass accents, The Pointe celebrates the element of sparkle through a sophisticated and glamorous design. A variety of fixtures can be intermingled within the same environment for a creatively modern and elegant effect. Five-light Round Pendant.
  • Clear and champagne tinted K9 glass accents.
  • Sophisticated and glamourous design.
  • Modern and elegant effect.
  • Includes two 6", eight 12" stems and 6 Links of chain.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 2 EA
Chain gauge 9 Gauge
Coating plated
Color Chrome
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Pendant
Glass Clear/Champagne
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Luxury
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location Ceiling Stem
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Luxury
  • Transitional
  • Mid-Century Modern
Type Pendant
UPC 785247189250
Warranty Length 1 year warranty

Dimensions

Dimensions 14.375 in x 14.375 in x 8 in
Gross Weight with Packaging 6.61 lb
Height 8 in
Length 14.375 in
Length - Installed 74 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.39 lb
Width 14.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Gauge 18
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 16

Resource Links

Instruction Sheet Number 93059093

Resources and Downloads