PROGRESS LIGHTING
PROG_P500050_015_PRODIMAGE
PROG_P500050_015_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Topsail Collection One-Light Polished Chrome Etched Parchment Glass Coastal Mini-Pendant Light

$31.20 USD
$100.65 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500050-015

Collection name:

Topsail

Topsail features a graceful curving frame paired with elegant parchment-finish glass shades to create a clean, modern form. Classic metal fittings enhance the crisp appearance of a brilliant Polished Chrome finish. This one-light mini-pendant provides the perfect complement to coastal-inspired or casual decor.

  • Features a graceful curving frame
  • Elegant parchment-finish glass shades create a clean, modern form
  • Classic metal fittings enhance the crisp appearance of a brilliant Polished Chrome finish
  • The perfect complement to coastal-inspired or casual decor.

Product details

General

Can be mounted up or down

No

Catalog Number

P500050-015

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Etched Parchment

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Coastal
  • Transitional

Type

Mini-Pendant

UPC

785247214150

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.25 in x 5.25 in x 13.125 in

Height

13.125 in

Length

5.25 in

Length - Installed

79 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.76 lb

Width

5.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources

Instruction Sheet Number

93077986