PROGRESS LIGHTING
PROG_P5190_20_PRODIMAGE
PROG_P5190_20_PRODIMAGE
play
Swing P5190-20
PROG_P5190-20_swing5190_below_detailshot
+5
PROG_Sizing_guideline_Bedroom_Pendant_info

Swing Collection Four-Light Antique Bronze Global Pendant Light

$292.93 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5190-20

Collection name:

Swing

The four-light sphere medium pendant within the Swing Collection features mixed metal accents in an Antique Bronze finish with Vintage Brass candle holders. The vintage undertones adds style to dining rooms and kitchens.

  • This pendant from the Swing Collection is ideal for entryways, dining rooms, breakfast nooks and bar areas or hang in multiples over a kitchen island
  • Complements rustic, farmhouse, coastal and urban industrial design styles.
  • Antique bronze rings surrounds natural brass bulb holders
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 20 in x 20 in x 23.25 in
  • Uses four medium base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5190-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Traditional/Casual

Type

Pendant

UPC

785247195336

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20 in x 20 in x 23.25 in

Gross Weight with Packaging

6.05 lb

Height

23.25 in

Length

20 in

Length - Installed

98.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

10.75 lb

Width

20 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93063320