text.skipToContent text.skipToNavigation

Swing Collection Two-Light Pendant

by Progress Lighting 

Collection Name:  Swing

Catalog ID: P500028-020

The vintage electric feel of the Swing collection features an Antique Bronze rectangle frame with a Natural Brass circles inside that can rotate to create different looks. This two-light foyer fixture creates a beautiful statement in your entry way.

  • Antique Bronze finish.
  • Vintage electric feel.
  • Mixed metal accents.
  • Customizable alignment.

$202.73 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual T9
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style Contemporary/Soft
UPC 785247209309
Warranty Length 1 year warranty

Dimensions

Depth 10.875 in
Height 28.75 in
Length - Installed 95 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 14.2 lb
Width 12.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads