- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Recessed Downlights
- 4" Eyeball Trim for 4" Housing (P830/P831/P832)
Item Added to Your Cart!
Discontinued
4" Eyeball Trim for 4" Housing (P830/P831/P832)
Discontinued
4" Eyeball Trim for 4" Housing (P830/P831/P832)
By Progress Lighting
$21.00 USD
$62.92
Collection Name:
Recessed - Trim
Catalog ID:
P8046-28
4" Eyeball Trim in a White finish with white powder coated flanges to match the baffle finish. 360 positioning, tilt 20. 5" outside diameter.
- White finish.
- White powder coated flange.
- No light leaks around trim flange.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Aperture | 4 in |
Can be mounted up or down | No |
Category General | Recessed |
Color | White |
Color Generic | White |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | White |
Finish Type | Painted |
Fixture Type | Recessed Trim |
Housings - Recessed |
|
Lamp Included | No |
Lamp Type Basic | Incandescent Trim |
Mount location | ceiling in recessed housing |
Mounting for outlet box included | No |
New Products | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | No |
Quick Install canopy | No |
Quick Link connector | No |
Style | Utilitarian/Commodity |
Trim Type | Eyeball |
Type | 4in Trim |
UPC | 785247804610 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 5 in x 5 in x 4 in |
Gross Weight with Packaging | 0.7 lb |
Height | 4 in |
Length | 5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.7 lb |
Width | 5 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 6 EA |
Pallet Quantity | 180 |
Resource Links
Instruction Sheet Number | 023798 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.