PROGRESS LIGHTING
PROG_P1851_ICAT_hero_PRODIMAGE
PROG_P1851_ICAT_hero_PRODIMAGE
PROG_Recessed_Graphics-TJ_Transfer_Summer_2022_IC_NON-IC_RATED

5" IC Remodel Housing with E26 Socket

$44.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P1851-ICAT

Collection name:

5" Recessed Housing

The One-Light 5-Inch Remodel Air-Tight Recessed Housing is ideal for use in remodel applications. The housing is designed and approved to be used in direct contact with insulation to prevent airflow between the attic and living areas. Perfect for decorative, accent, or functional use in residential or light commercial environments.

  • Suitable for remodel constructions
  • Approved for direct contact with insulation
  • Prewired for quick installation
  • Can be used in both residential or light commercial environments
  • For decorative, accent, or function use
  • Thermally protected
  • Measures 12-1/8-inch width by 7-3/16-inch height.
  • Able to be fully dimmable with dimmable bulb.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Aperture

5 in

Can be mounted up or down

No

Catalog Number

P1851-ICAT

Category General

Recessed

Ceiling opening - Recessed

5.5 in

Color

Unfinished

Color Generic

Unfinished

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

Unfinished

Fixture Type

Recessed Housing

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Light Distribution

Downlight

Mount location

recessed

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

sockets

Starting Temperature - Minimum

-30 °C

Type

5in Remodel Housing

UPC

785247242450

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6 in

Dimensions

12.125 in x 6 in x 7.1875 in

Height

7.1875 in

Length

12.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.58 lb

Width

6 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

120

Resources

Instruction Sheet Number

93101520

Resources and downloads