text.skipToContent text.skipToNavigation

6" Incandescent Shallow New Construction IC & Non-IC Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P86-TG

Shallow (5-1/2") non-air-tight version of the P87AT. UL and CUL listed for damp locations and through wiring.

  • Universal J-box with snap-out sides.
  • Shallow housing for 2X6 construction.
  • Housing adjusts from 1/2" to 1-1/2" thick ceilings.

$26.62 USD

Available to purchase from

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 6.875 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main galvanized steel
Dusk to Dawn No
Finish Name Unfinished
Finish Type unfinished
Fixture Type 6in Shallow New Construction Housing
Lamp Included No
Lamp Type Medium Base
Lamp Type Basic incandescent
Mount location ceiling joists, or in suspended ceilings
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2" & 3/4"
Quick Install canopy No
Quick Link connector No
Recessed Depth 5.5 in
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
UPC 785247177318
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.5 in
Dimensions 10.75 in x 7.375 in x 10 in
Gross Weight with Packaging 4.2 lb
Height 10 in
Length 10.75 in
Length - Installed 6.875 in
Note Weight of fixture exceeds NEC limits No
Overall Length with ceiling opening
Weight 4.2 lb
Width 7.375 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 8 EA

Resources/Downloads