text.skipToContent text.skipToNavigation

Albalite Trim

by Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8033-60FB

Flush albalite trim. UL & CUL listed for wet locations.

  • White finish.
  • White Albalite glass lens.
  • Socket box mounts to trim for optimum performance, and consistent lamp position.

$8.00 USD

$8.00 USD

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Color White
Color Generic White
Fan - Dual mount No
Finish Name White
Finish Type White
Lamp Included No
Lamp Type Basic FireBox Compact Fluorescent Trim
LowVoltage No
Mount location ceiling in recessed housing
Mounting for outlet box included No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
Trim Type Shower
UPC 785247160563
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 2 lb
Height 5.25 in
Length - Installed 7.75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with O.D.
Weight 2 lb
Width 7.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads