text.skipToContent text.skipToNavigation

Accessory Shade in Champagne Organza

by Progress Lighting 

Collection Name: Allaire

Catalog ID: P860001-001

Accessory shade in Champagne Organza features a rich Espresso trim. These shades are a perfect companions for the Allaire collection.

  • Champagne Organza with Espresso trim.
  • Provides a casual luxe feel to any decor.
  • Perfect accessory for the Allaire family of fixtures.

$23.87

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Accessories
Color Tan
Color Generic tan
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Unfinished
Glass Champagne Organza
Lamp Included No
Lifestyle
  • Bohemian
  • Luxury
  • New Traditional
  • Transitional
Mount location fixture
Mounting for outlet box included No
Photocell No
Prewired No
Style
  • Bohemian
  • Luxury
  • New Traditional
  • Transitional
UPC 785247207725
Warranty Length 1 year warranty

Dimensions

Height 5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.17 lb
Width 5 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Catalog Page

Videos

Allaire Antique Bronze finish