PROGRESS LIGHTING
PROG_P5970_007_PRODIMAGE
PROG_P5970_007_PRODIMAGE
PROG_Address_Light_System_info

Address Numbers

$49.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5970-007

Collection name:

Address Light

Address numbers for P5968 address lights. Ten "7" in package.

  • Ten pieces of the "7" number for use with P5968-31M housing.
  • Package includes 10 pieces per item number.
  • Black numbers are pre-applied to a white background.
  • Measures: 2.25 in x 0.25 in x 5 in
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5970-007

Category General

Outdoor

Color

White

Color Generic

White

Construction Material - Main

Polycarbonate

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Unfinished

Fixture Type

Landscape

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Wall

Mounting for outlet box included

No

New Products

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Style

Utilitarian/Commodity

UPC

785247109388

Warranty Length

1-year Limited Warranty

Dimensions

Cubic Capacity

0.3125 cu.in

Depth

0.25 in

Dimensions

2.25 in x 0.25 in x 5 in

Gross Weight with Packaging

0.1 lb

Height

5 in

Length

2.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.1 lb

Width

0.25 in

Width Diameter Descriptor

Depth

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

1632

Resources and downloads