Can be mounted up or down
No
Catalog Number
P7156-81
Category General
Sconces
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
PMS Matte Cool Grey #9
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Traditional/Casual
Type
Armed
UPC
785247186679
Warranty Length
1-year Limited Warranty
Depth
10 in
Dimensions
9 in x 10 in x 7 in
Gross Weight with Packaging
3.85 lb
Height
7 in
Height to Center
2.375 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.43 lb
Width
10 in
Width Diameter Descriptor
Depth
Lamp Wattage
100 W
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
6 EA
Pallet Quantity
96
Instruction Sheet Number
93052561