PROG_P710049_009-30_PRODIMAGE
PROG_P710049_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+1
PROG_Integrated_LED_info-Graphic

Beam Collection One-Light LED Wall Bracket

$148.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710049-009-30

Collection name:

Beam LED

Beam LED vanity and sconces feature a squared, tubular opal glass diffuser paired with a simple, modern metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications. One-Light LED Wall Bracket. Brushed Nickel finish.

  • A tubular design pairs with a square back plate to create the Beam Collection, an LED fixture for bath and vanity areas
  • 1-light 16-watt LED wall bracket
  • Beam LED adds task lighting on either side or above a mirror to eliminate shadows on face when getting ready in the morning
  • An integrated LED source provides a variety of energy, maintenance and cost savings benefits for the homeowner
  • Features a plated Brushed Nickel finish
  • Etched opal glass shade
  • Measures 10 1/2"W x 4 3/4" H
  • 1036 lumens 62 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Adds task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning
  • Dimmable with most Triac or ELV type dimmers
  • ADA compliant
  • California Title 24 compliant
  • Damp location listed
  • WARRANTY: Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type
LED
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Etched Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
1036 lm
LM-79 Lumens per Watt
62.8 Lum/Watt
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-10 °C
Style
Modern
Type
Armed Glass Shade
UPC
785247224180
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
10.5 in x 3.25 in x 4.75 in
Height
4.75 in
Height to Center
8.375 in
Length
10.5 in
Weight
1.55 lb
Width
3.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.133 A
Frequency Rating
60 Hz
Lamp Wattage
16 W
Lumens Per Watt
62.8 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources

Instruction Sheet Number
93093055