text.skipToContent text.skipToNavigation

Bonita Collection Black One-Light Wall Sconce

By Progress Lighting 

Collection Name:  Bonita

Catalog ID: P710018-031

By Progress Lighting
$60.28 USD
Collection Name:  Bonita
Catalog ID:  P710018-031
Inspired at its roots by an understated beauty and a breathtaking formal elegance, this wall sconce will make a stunning addition to any luxurious living space. A black arm flows down from an ornamental light base to a rectangular backplate. On top of the light base sits a summer linen shade.
  • Inspired at its roots by an understated beauty and a breathtaking formal elegance, this wall sconce will make a stunning addition to any luxurious living space.
  • A black arm flows down from an ornamental light base to a rectangular backplate.
  • On top of the light base sits a summer linen shade.
  • Ideal for any bedroom, living room, sitting room, hallway, or foyer.
  • Perfect for transitional, modern, farmhouse, contemporary, or luxury settings.
  • Measures 4-1/2-inch width by 17.13-inch height.
  • Uses one candelabra base bulb that is sold separately (40w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Wall Brackets
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Wall Sconce
Glass Summer Linen
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Light Distribution Ambient
Light Source Incandescent
Mount location Wall
Mounting for outlet box included Backplate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Living Room
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type socket
Socket type material Phenolic
Type Armed Candle Fabric Shade
UPC 785247238606
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 4.5 in x 6.875 in x 17.125 in
Height 17.125 in
Height to Center 13.625 in
Length 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.91 lb
Width 6.875 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 40 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 104

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Bonita